Page 1466 - BNC to N RF Cable Assembly Datasheets
P. 1466

N Female Bulkhead to Reverse Polarity SMA Male
     Right Angle Cable Using RG400 Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE3C5030


                       Specifications by Frequency

                            Description        F1         F2        F3         F4         F5           Units
                       Frequency              0.25       0.5         1         2.5         6            GHz
                       Insertion Loss (Typ.)   0.07      0.1        0.15       0.24       0.4           dB/ft
                                              0.23       0.33       0.49       0.79      1.31           dB/m

                       .
                       Electrical Specification Notes:
                       Insertion Loss does not include the loss of the connectors. Insertion Loss is estimated as 0.3dB of connector loss.

                   Mechanical Specifications
                       Cable Assembly
                       Diameter                                          0.827 in [21.01 mm]
                       .
                       Cable
                       Cable Type                                        RG400
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Stranded
                       Inner Conductor Material and Plating              Copper, Silver
                       Dielectric Type                                   PTFE
                       Number of Shields                                 2
                       Shield Layer 1                                    Silver Plated Copper Braid
                       Shield Layer 2                                    Silver Plated Copper Braid
                       Jacket Material                                   FEP, Tan
                       Jacket Diameter                                   0.195 in  [4.95 mm]
                       .
                       Repeated Minimum Bend Radius                      1 in [25.4 mm]























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Female Bulkhead to Reverse Polarity SMA Male Right Angle Cable Using RG400 Coax
                      PE3C5030                                                                           Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3C5030  REV 1.0                                               2
   1461   1462   1463   1464   1465   1466   1467   1468   1469   1470   1471