Page 2696 - BNC to N RF Cable Assembly Datasheets
P. 2696

N Male to TNC Male Cable Using RG142 Coax





     RF Cable Assemblies Technical Data Sheet                                                                PE3652


                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                        N Male                      TNC Male
                       Specification                             MIL-STD-348                 MIL-STD-348A
                       Impedance                                  50 Ohms                      50 Ohms
                       Contact Material and Plating              Brass, Silver                Brass, Gold
                       Contact Plating Specification                                        30µ in. minimum
                       Dielectric Type                             Teflon                       Teflon
                       Body Material and Plating                 Brass, Nickel                Brass, Nickel
                       Body Plating Specification                                           100µ in. minimum
                       Coupling Nut Material and Plating                                      Brass, Nickel
                       Coupling Nut Plating Specification                                   100µ in. minimum
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
                      •  Values at 25°C, sea level.






























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to TNC Male Cable Using RG142 Coax PE3652
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                        PE3652  REV 1.1                                                3
   2691   2692   2693   2694   2695   2696   2697   2698   2699   2700   2701