Page 2692 - BNC to N RF Cable Assembly Datasheets
P. 2692
TNC Male to N Male Low Loss Cable
Using PE-P142LL Coax, RoHS
TECHNICAL D PE349
TECHNICAL DATA SHEETATA SHEET
Coupling Nut Material and Plating Passivated Stainless Steel
Coupling Nut Plating Specification SAE-AMS-2700
Hex Size 9/16 Inch
Body Material and Plating Passivated Stainless Steel
Body Plating Specification SAE-AMS-2700
Dielectric Type PTFE
Connector 2
Type N Male
Configuration Straight
Inner Conductor Material and Plating Beryllium Copper, Gold
Inner Conductor Plating Specification ASTM-B488, 50µ Inch.
Outer Conductor Material and Plating Passivated Stainless Steel
Outer Conductor Plating Specification SAE-AMS-2700
Coupling Nut Material and Plating Passivated Stainless Steel
Coupling Nut Plating Specification SAE-AMS-2700
Hex Size 3/4 Inch
Torque 14 in-lbs [1.58 Nm]
Body Material and Plating Passivated Stainless Steel
Dielectric Type PTFE
Compliance Certifications (visit www.Pasternack.com for current document)
RoHS Compliant Yes
Plotted and Other Data
Notes:
• Values at +25 °C, sea level
TNC Male to N Male Low Loss Cable Using PE-P142LL Coax, RoHS from Pasternack Enterprises has same day shipment
for domestic and International orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are
part of the broadest selection in the industry.
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: TNC Male to N Male Low Loss Cable Using PE-P142LL Coax, RoHS PE349
URL: http://www.pasternack.com/tnc-male-n-male-pe-p142ll-cable-assembly-pe349-p.aspx
PE349 REV 1.0 3

