Page 2694 - BNC to N RF Cable Assembly Datasheets
P. 2694

N Male to TNC Male Cable Using RG142 Coax





     RF Cable Assemblies Technical Data Sheet                                                                PE3652


                   Configuration
                      •  Connector 1: N Male
                      •  Connector 2: TNC Male
                      •  Cable Type: RG142

                   Features
                       •  Max Frequency 6 GHz
                       •  Shielding Effectivity > 90 dB
                       •  69.2% Phase Velocity
                       •  Double Shielded
                       •  FEP Jacket





                   Applications
                       •  General Purpose               •  Laboratory Use
                   .
                    Description
                   Pasternack’s PE3652 type N male to TNC male cable using RG142 coax is part of our full line of RF components available
                   for same-day shipping. Pasternack’s flexible RF cable assemblies are ideal for applications where tight bends and flexure are
                   required. This Pasternack type N to TNC cable assembly has a male to male gender configuration with 50 ohm flexible RG142
                   coax. The PE3652 type N male to TNC male cable assembly operates to 6 GHz. The double shielding of this Pasternack cable
                   assembly provides excellent shielding effectiveness of better than 90 dB.
                   Custom versions of most RF cable assemblies can be built and shipped same day. Custom cable assembly lengths can be
                   obtained by specifying the desired length on the web site at time of order or by contacting a sales representative. Other avail-
                   able RF cable assembly value added services include connector orientation or clocking, heat shrink booting and custom label-
                   ing. RF testing can also be performed to document the electrical performance of your cable assembly.

                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            6             GHz
                       Velocity of Propagation                             69.2                          %
                       RF Shielding                          90                                         dB
                       Capacitance                                      29.4 [96.46]                 pF/ft [pF/m]
                       .








                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to TNC Male Cable Using RG142 Coax PE3652
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                        PE3652  REV 1.1                                                1
   2689   2690   2691   2692   2693   2694   2695   2696   2697   2698   2699