Page 2690 - BNC to N RF Cable Assembly Datasheets
P. 2690

TNC Male to N Male Low Loss Cable
                            Using PE-P142LL Coax, RoHS


      TECHNICAL DATA SHEETATA SHEET
      TECHNICAL D                                                                                            PE349


                   The PE340’s high performance test cable’s 0.195 inch diameter and 83% phase velocity offer very low loss performance up
                   to 18 GHz. The durable stainless steel connectors and FEP jacket provide a cost effective design ideal for test environments
                   where a rugged cable assembly is required. The series is offered with Type N, TNC, and SMA connectors all rated to 18 GHz.
                   A heavy Duty boot provides improved strain relief and adds to the durability of the cable assemblies.  These cable assemblies
                   are built using a double shielded flexible cable, providing excellent shielding effectiveness of greater than 95 dB. All PE340
                   cable assemblies are 100% Continuity, Hi-POT, and RF tested to published specifications. Custom lengths are built to order
                   and shipped same day.
                       •  83% Velocity of Propagation
                       •  Shielding effectiveness > 95 dB
                       •  Maximum VSWR is < 1.40:1 to 18 GHz
                       •  Minimum Bend Radius of 1.5 inches
                       •  Operating Temperature range of -55 to +125 °C
                       •  ROHS and REACH Compliant
                       •  Same day shipment of custom lengths
                       •  100% Continuity, Hi-Pot, and RF tested

                   Configuration
                       Connector 1                                       TNC Male
                       Connector 2                                       N Male
                       Cable Type                                        PE-P142LL
                   Electrical Specifications
                       Frequency Range                                   DC to 18 GHz
                       Impedance                                         50 Ohms
                       Maximum VSWR                                      1.4:1
                       Velocity of Propagation                           83 %
                       RF Shielding                                      95 dB

                       Typical Performance by Frequency
                       Frequency 1
                       Frequency                                         400 MHz
                       Insertion Loss                                    0 dB/ft [0.15 dB/m]
                       Power Handling, KWatts                            1.2

                       Frequency 2
                       Frequency                                         1000 MHz
                       Insertion Loss                                    0.072 dB/ft [0.24 dB/m]
                       Power Handling                                    700 Watts
                       Frequency 3
                       Frequency                                         2 GHz
                       Insertion Loss                                    0.103 dB/ft [0.34 dB/m]
                       Power Handling                                    500 Watts





                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: TNC Male to N Male Low Loss Cable Using PE-P142LL Coax, RoHS PE349








                                                        PE349  REV 1.0                                                 1
   2685   2686   2687   2688   2689   2690   2691   2692   2693   2694   2695