Page 2695 - BNC to N RF Cable Assembly Datasheets
P. 2695

N Male to TNC Male Cable Using RG142 Coax





     RF Cable Assemblies Technical Data Sheet                                                                PE3652


                       Specifications by Frequency

                            Description        F1         F2        F3         F4         F5           Units
                       Frequency              0.25       0.5         1         2.5         5            GHz
                       Insertion Loss (Typ.)   0.05      0.09       0.12       0.21      0.36           dB/ft
                                              0.16       0.3        0.39       0.69      1.18           dB/m

                       .
                       Electrical Specification Notes:
                       Insertion Loss does not include the loss of the connectors. Insertion Loss is estimated as 0.1dB per connector.

                   Mechanical Specifications
                       Cable Assembly
                       Diameter                                          0.812 in [20.62 mm]
                       .
                       Weight                                            0.143 lbs [64.86 g]
                       Cable
                       Cable Type                                        RG142
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Solid
                       Inner Conductor Material and Plating              Copper Clad Steel, Silver
                       Dielectric Type                                   PTFE
                       Number of Shields                                 2
                       Shield Layer 1                                    Silver Plated Copper Braid
                       Shield Layer 2                                    Silver Plated Copper Braid
                       Jacket Material                                   FEP, Tan
                       Jacket Diameter                                   0.195 in  [4.95 mm]
                       .
                       One Time Minimum Bend Radius                      0.984 in [24.99 mm]
                       Repeated Minimum Bend Radius                      2 in [50.8 mm]




















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to TNC Male Cable Using RG142 Coax PE3652
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                        PE3652  REV 1.1                                                2
   2690   2691   2692   2693   2694   2695   2696   2697   2698   2699   2700