Page 817 - BNC to N RF Cable Assembly Datasheets
P. 817

Snap-On MMBX Plug to Snap-On MMBX
     Plug Cable Using RG316-DS Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE3C4048


                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                      MMBX Plug                    MMBX Plug
                       Impedance                                  50 Ohms                      50 Ohms
                       Connection Method                          Snap-On                      Snap-On
                       Mating Cycles                                100                          100
                       Contact Material and Plating          Beryllium Copper, Gold       Beryllium Copper, Gold
                       Dielectric Type                             PTFE                         PTFE
                       Outer Conductor Material and Plating      Brass, Gold                  Brass, Gold
                       Body Material and Plating                 Brass, Gold                  Brass, Gold
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.
                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +155 deg C

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:





























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Snap-On MMBX Plug to Snap-On MMBX Plug Cable Using RG316-DS Coax PE3C4048








                                                       PE3C4048  REV 1.0                                               3
   812   813   814   815   816   817   818   819   820   821   822