Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
Pasternack’s military-grade, high reliability MIL-DTL-17 SMA to SMA cable assemblies feature a male BNC connector on each end of the assembly. Our SMA to SMA cable assemblies and are ideal for use by defense and aerospace, transportation and communications industries.
These hi-rel cables are manufactured with MIL-DTL-17 qualified cable, M39012 connectors, AS23053 heat shrink and J-STD soldering. The Pasternack commercial off-the-shelf (COTS) high reliability cable assemblies are 100% tested and include a test report, as well as material lot traceability.
Our SMA to SMA hi-rel MIL-DTL-17 RF cable assemblies are ideal for avionics, military electronics, satellite ground station and autonomous vehicle applications.
Pasternack’s military-grade, high reliability MIL-DTL-17 cable assemblies are in stock and ready for immediate shipment with no minimum order quantity.
For a complete list of Pasternack's products please click here