75 Ohm PAL Plug to 75 Ohm PAL Plug Adapter
Product ID:
PE9680
Pricing
Quantity | Price |
1-24 | $14.59 |
25-49 | $13.86 |
50-99 | $13.13 |
100-249 | $12.55 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 18
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | PAL |
Connector Gender 1 | Plug |
Connector Polarity 1 | Standard |
Connector Impedance 1 | 75 Ohm |
Connector Series 2 | PAL |
Connector Gender 2 | Plug |
Connector Polarity 2 | Standard |
Connector Impedance 2 | 75 Ohm |
Adapter Body Style | Straight |
Connector Mount Method 1 | None |
Connector Body Material 1 | Brass |
Connector Body Plating 1 | Nickel |
Connector Mount Method 2 | None |
Connector Body Material 2 | Brass |
Connector Body Plating 2 | Nickel |
Description
75 Ohm PAL Plug to 75 Ohm PAL Plug Adapter
PAL adapter PE9680 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our PAL to PAL adapter is a in-series coaxial adapter design. This 75 Ohm PAL adapter is precision manufactured to RF components industry specifications.
PAL plug to PAL plug adapter is one of the many RF components that ship same day as they are ordered. PE9680 plug PAL to plug PAL adapter has a straight body. This Pasternack straight PAL coax adapter is a in-line RF adapter.
Our plug PAL to plug PAL adapter PE9680 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This PAL to PAL radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.