Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

4950 MHz to 7125 MHz, 1-foot Parabolic Antenna, 2x2 MIMO, 25 dBi, RPSMA

Product ID: PE51PD1007

Pricing

QuantityPrice
1-9$203.99
10-24$199.91
25-99$195.83
100-249$191.75
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna Type Parabolic
Polarization H/V or 45 Deg. Slant
Minimum Frequency 4.95 GHz
Maximum Frequency 7.125 GHz
Connector 1 Polarity Reverse Polarity
Connector Series SMA
Impedance 50 Ohm

Description

4950 MHz to 7125 MHz, 1-foot Parabolic Antenna, 2x2 MIMO, 25 dBi, RPSMA

MIMO H/V or 45 deg. slant polarized parabolic 1-foot antenna PE51PD1007 from Pasternack is part of our extensive in-stock antennas that ship the same day from our ISO 9001:2015 certified facility. The MIMO antenna with a 4950 to 7125 MHz frequency range has a maximum input VSWR of 2.5:1. This antenna has a 2-port RP-SMA connector.

This antenna has a white radome made of aluminum, an overall length of 15.7 in, width of 15.7 in, and weighs 5.5 lbs. Pasternack’s PE51PD1007 is a single-band parabolic antenna operating from 4950 to 7125 MHz with 25 dBi gain.

Pasternack's experts are on hand to assist you with any inquiries. Order this PE51PD1007 MIMO parabolic antenna 7 days a week, 24 hours a day using our on-line ordering system with no MOQs (minimum order quantity) and same-day shipping.