Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Flexible PE-P086 Coax Cable Double Shielded with Blue FEP Jacket

Product ID: PE-P086-BULK

Pricing

Quantity (Feet)Price
1-24$16.79
25-49$15.95
50-99$15.11
100-249$14.44
250+Call Us

* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Buy

Available Quantity: 138
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Key Specifications

Key Specifications.
Generic NameVersion of 086 Semi-rigid
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePTFE
Velocity of Propagation70 %
Jacket Diameter0.104 in
Jacket MaterialFEP
No. of Shields2
Attenuation at 1 Ghz.21.7 dB
RF Shielding110 dB
Frequency, Max18 GHz
Max Operating Temperature200 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, Repeated0.5 in
Coax TypeCoax

Description