Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Push-On 4.3-10 Male to Push-On 4.3-10 Male Right Angle Cable Using Tinned RG402 Coax

Product ID: PE3C9059

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 14.3-10
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 24.3-10
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402TN
RF Cable TypeRG402 Tinned
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


4.3-10 Male Low PIM Push-On Connector Solder Attachment for RG402, PE-SR402AL, PE-SR402FL, PE-SR402FLJ, IP67 RatedRG402 Tinned Coax Cable with Tinned Copper Outer Conductor4.3-10 Male Right Angle Low PIM Push-On Connector Solder Attachment for RG402, PE-SR402AL, PE-SR402FL, PE-SR402FLJ, IP67 RatedData Icon
PE45301PE-SR402TNPE45303KitBOM Datasheet

Push-On 4.3-10 Male to Push-On 4.3-10 Male Right Angle Cable Using Tinned RG402 Coax

PE3C9059 is a 4.3-10 male to 4.3-10 male right angle cable using RG402 Tinned coax. This Pasternack 4.3-10 male to 4.3-10 male right angle cable assembly uses a 50 Ohm 4.3-10 for connector 1 and a 50 Ohm 4.3-10 for connector 2. 4.3-10 to 4.3-10 right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male 4.3-10 to male 4.3-10 right angle cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3C9059 4.3-10 male to 4.3-10 male right angle cable assembly is constructed with RG402 Tinned coax.