In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

QMA Female Bulkhead to 10-32 Male Cable Using RG174 Coax with HeatShrink, LF Solder

Product ID: PE3W15687LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1QMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 210-32
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44507RG174A/UPE44351KitBOM Datasheet

QMA Female Bulkhead to 10-32 Male Cable Using RG174 Coax with HeatShrink, LF Solder

PE3W15687LF/HS is a QMA female bulkhead to 10-32 male cable using RG174 coax. This Pasternack QMA female bulkhead to 10-32 male cable assembly uses a 50 Ohm QMA for connector 1 and a 50 Ohm 10-32 for connector 2.

Our female QMA bulkhead to male 10-32 cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W15687LF/HS QMA female bulkhead to 10-32 male cable assembly is constructed with RG174 coax.