QMA Female Bulkhead to SMB Plug Right Angle Cable Using PE-SR405AL Coax
Product ID:
PE3W18820
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | QMA |
| Connector Gender 1 | Female |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | Bulkhead |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | SMB |
| Connector Gender 2 | Plug |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Right Angle |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | PE-SR405AL |
| RF Cable Type | PE-SR405AL |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE45218 | PE-SR405AL | PE4358 | KitBOM Datasheet |
|---|
QMA Female Bulkhead to SMB Plug Right Angle Cable Using PE-SR405AL Coax
PE3W18820 is a QMA female bulkhead to SMB plug right angle cable using PE-SR405AL coax. This Pasternack QMA female bulkhead to SMB plug right angle cable assembly uses a 50 Ohm QMA for connector 1 and a 50 Ohm SMB for connector 2. QMA to SMB right angle coaxial cable assembly uses 90 degree right angle coax cable connector.
Our female QMA bulkhead to plug SMB right angle cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W18820 QMA female bulkhead to SMB plug right angle cable assembly is constructed with PE-SR405AL coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table