PE517818 QMA female PCB coaxial RF connector has an impedance of 50 Ohms. Our female QMA coaxial connector provides a maximum frequency of 6 GHz. This QMA female RF connector is stocked to be readily available for same business day shipment and can also be designed onto custom cable configurations using our online cable creator.
The Pasternack QMA female PCB coaxial connector has a PTFE dielectric type and a VSWR of 1.2:1. Pasternack’s QMA coaxial connector has a brass body with gold over nickel alloy over copper plating. Our PE517818 QMA connector uses a gold over nickel alloy over copper-plated beryllium copper contact. The Pasternack RF connector has a maximum inner and outer conductor resistance of 3 mOhms and 2.5 mOhms, respectively. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
The radio frequency connector made from brass material has a contact life of 100 cycles or more. The PE517818 QMA PCB connector operates at a temperature range of -40 to 85 deg C. Our female QMA coaxial RF connector has a maximum insertion loss of 0.122 dB. This QMA connector has a gold over nickel alloy over copper inner contact plating. This coaxial RF connector comes with a minimum insulation resistance of 5,000 MOhms. Our QMA female connector has a length of 0.582 inches, a width of 0.252 inches, and a weight of 0.0595 lbs.
This Pasternack female QMA PCB connector will ship the same business day as purchased. Our PCB QMA female coaxial connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.