Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

QMA Female Bulkhead to D-Sub Receptacle Right Angle Cable Using Tinned RG402 Coax

Product ID: PE3W01000LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1QMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2D-Sub
Connector Gender 2Receptacle
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402TN
RF Cable TypeRG402 Tinned
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44500PE-SR402TNPE4849

QMA Female Bulkhead to D-Sub Receptacle Right Angle Cable Using Tinned RG402 Coax with HeatShrink

PE3W01000LF/HS is a QMA female bulkhead to D-Sub receptacle right angle cable using RG402 Tinned coax. This Pasternack QMA female bulkhead to D-Sub receptacle right angle cable assembly uses a 50 Ohm QMA for connector 1 and a 50 Ohm D-Sub for connector 2. QMA to D-Sub right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female QMA bulkhead to receptacle D-Sub right angle cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W01000LF/HS QMA female bulkhead to D-Sub receptacle right angle cable assembly is constructed with RG402 Tinned coax.