Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

QMA Female Bulkhead to SMP Female Right Angle Cable Using PE-SR405FLJ Coax

Product ID: PE3W10918
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1QMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FLJ
RF Cable TypePE-SR405FLJ
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45218PE-SR405FLJPE44275KitBOM Datasheet

QMA Female Bulkhead to SMP Female Right Angle Cable Using PE-SR405FLJ Coax

PE3W10918 is a QMA female bulkhead to SMP female right angle cable using PE-SR405FLJ coax. This Pasternack QMA female bulkhead to SMP female right angle cable assembly uses a 50 Ohm QMA for connector 1 and a 50 Ohm SMP for connector 2. QMA to SMP right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female QMA bulkhead to female SMP right angle cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W10918 QMA female bulkhead to SMP female right angle cable assembly is constructed with PE-SR405FLJ coax.