QMA Female Connector Solder Attachment Thru Hole PCB
Product ID:
PE44512
Pricing
| Quantity | Price |
| 1-24 | $46.89 |
| 25-49 | $44.55 |
| 50-99 | $42.20 |
| 100-249 | $40.33 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | QMA |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder |
| Mount Method | None |
| Interface Type 1 | Thru Hole |
Description
QMA Female Connector Solder Attachment Thru Hole PCB
PE44512 QMA female pcb connector has an interface type of thru hole and a 50 Ohm impedance. Pasternack QMA female connector uses shield/contact solder as an attachment method.
The Pasternack QMA female pcb connector has a PTFE dielectric type. The Pasternack QMA pcb connector has a brass body with gold plating. This QMA female pcb RF connector is RoHS and REACH compliant.
This Pasternack female QMA connector will ship the same day as purchased. Our QMA female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom QMA connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table