Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

QMA Male Right Angle to 2.4mm Female Bulkhead Cable Using RG405 Coax

Product ID: PE3W08089

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1QMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 22.4mm
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG405/U
RF Cable TypeRG405
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44497RG405/UPE44801KitBOM Datasheet

QMA Male Right Angle to 2.4mm Female Bulkhead Cable Using RG405 Coax

PE3W08089 is a QMA male right angle to 2.4mm female bulkhead cable using RG405 coax. This Pasternack QMA male right angle to 2.4mm female bulkhead cable assembly uses a 50 Ohm QMA for connector 1 and a 50 Ohm 2.4mm for connector 2. QMA right angle to 2.4mm coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male QMA right angle to female 2.4mm bulkhead cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W08089 QMA male right angle to 2.4mm female bulkhead cable assembly is constructed with RG405 coax.