Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

QMA Male to Snap-On MMBX Plug Right Angle Cable Using RG405 Coax

Product ID: PE3W04364

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1QMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MMBX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG405/U
RF Cable TypeRG405
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


QMA Male Connector Solder Attachment For PE-SR405AL, PE-SR405FL, RG405MMBX Plug Right Angle Snap-On Connector Solder Attachment for RG405, PE-SR405FL, PE-SR405FLJ, With Male Center ContactData Icon
PE44495RG405/UPE45257KitBOM Datasheet

QMA Male to Snap-On MMBX Plug Right Angle Cable Using RG405 Coax

PE3W04364 is a QMA male to MMBX plug right angle cable using RG405 coax. This Pasternack QMA male to MMBX plug right angle cable assembly uses a 50 Ohm QMA for connector 1 and a 50 Ohm MMBX for connector 2. QMA to MMBX right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male QMA to plug MMBX right angle cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W04364 QMA male to MMBX plug right angle cable assembly is constructed with RG405 coax.