Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

QMA Male to N Female Bulkhead Cable Using TFT-402 Coax

Product ID: PE3W11653
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1QMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberTFT-402
RF Cable TypeTFT-402
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TC-402-QM-LPTFT-402TC-402-NF-BH-LPKitBOM Datasheet

QMA Male to N Female Bulkhead Cable Using TFT-402 Coax

PE3W11653 is a QMA male to N female bulkhead cable using TFT-402 coax. This Pasternack QMA male to N female bulkhead cable assembly uses a 50 Ohm QMA for connector 1 and a 50 Ohm N for connector 2.

Our male QMA to female N bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W11653 QMA male to N female bulkhead cable assembly is constructed with TFT-402 coax.