Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

QN Female Bulkhead to QN Male Cable Using RG223 Coax with HeatShrink

Product ID: PE3C1314/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1QN
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2QN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG223/U
RF Cable TypeRG223
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


QN Female Bulkhead Mount Connector Crimp/Solder Attachment for RG55, RG141, RG142, RG223, RG400, .500 inch Diameter, IP68QN Male Connector Crimp/Solder Attachment for RG55, RG141, RG142, RG223, RG400Data Icon
PE44605RG223/UPE44978KitBOM Datasheet

QN Female Bulkhead to QN Male Cable Using RG223 Coax with HeatShrink

PE3C1314/HS is a QN female bulkhead to QN male cable using RG223 coax. This Pasternack QN female bulkhead to QN male cable assembly uses a 50 Ohm QN for connector 1 and a 50 Ohm QN for connector 2.

Our female QN bulkhead to male QN cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C1314/HS QN female bulkhead to QN male cable assembly is constructed with RG223 coax.