QN Female Bulkhead Connector Crimp/Solder Attachment For RG214, RG225, .500 inch Diameter
Product ID:
PE44608
Pricing
Quantity | Price |
1-24 | $80.99 |
25-49 | $77.75 |
50-99 | $75.32 |
100-249 | $73.70 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 67
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | QN |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Solder |
Mount Method | Bulkhead |
Minimum Frequency | DC |
Maximum Frequency | 11 GHz |
Interface Type 1 | RG214 |
Interface Type 2 | RG225 |
Description
QN Female Bulkhead Connector Crimp/Solder Attachment For RG214, RG225, .500 inch Diameter
PE44608 QN female bulkhead coaxial connector has an interface type of RG214, RG225 and a 50 Ohm impedance. Pasternack QN female bulkhead connector uses shield/contact crimp/solder as an attachment method. Our female QN coaxial connector provides a minimum frequency of DC and a maximum frequency of 11 GHz.
The Pasternack QN female bulkhead coaxial connector has a PTFE dielectric type. The Pasternack QN coaxial connector has a brass body with tri-metal plating. Our PE44608 QN connector uses brass contact. This QN female bulkhead coaxial RF connector is RoHS and REACH compliant.
This Pasternack female QN bulkhead connector will ship the same day as purchased. Our bulkhead QN female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom QN connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.