Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

QN Male Right Angle to QN Male Cable Using LMR-195 Coax

Product ID: PE3W11617
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1QN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2QN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-195
RF Cable TypeLMR-195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


QN Male Right Angle Connector Crimp/Solder Attachment for PE-C195, PE-P195, RG58, RG141, RG303, LMR-195, 0.195 inch, IP68Low Loss Flexible LMR-195 Outdoor Rated Coax Cable Double Shielded with Black PE JacketQN Male Connector Crimp/Solder Attachment for RG58, RG303, RG141, PE-C195, PE-P195, LMR-195Data Icon
PE44601LMR-195PE45071KitBOM Datasheet

QN Male Right Angle to QN Male Cable Using LMR-195 Coax

PE3W11617 is a QN male right angle to QN male cable using LMR-195 coax. This Pasternack QN male right angle to QN male cable assembly uses a 50 Ohm QN for connector 1 and a 50 Ohm QN for connector 2. QN right angle to QN coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male QN right angle to male QN cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W11617 QN male right angle to QN male cable assembly is constructed with LMR-195 coax.

* LMR™ is a trademark of Times Microwave Systems.