Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

QN Male to QN Male Right Angle Cable Using PE-C195 Coax

Product ID: PE3W00642/HS
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1QN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2QN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C195
RF Cable TypePE-C195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


QN Male Connector Crimp/Solder Attachment For RG58, RG141, RG303Low Loss Flexible RG58 Type Coax Cable Double Shielded with Black PE JacketQN Male Right Angle Connector Crimp/Solder Attachment for PE-C195, PE-P195, RG58, RG141, RG303, LMR-195, 0.195 inch, IP68Data Icon
PE44596PE-C195PE44601KitBOM Datasheet

QN Male to QN Male Right Angle Cable Using PE-C195

PE3W00642/HS is a QN male to QN male right angle cable using PE-C195 coax. This Pasternack QN male to QN male right angle cable assembly uses a 50 Ohm QN for connector 1 and a 50 Ohm QN for connector 2. QN to QN right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male QN to male QN right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W00642/HS QN male to QN male right angle cable assembly is constructed with PE-C195 coax.