Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

QN Male Right Angle to Type N Female Cable Assemblies

Pasternack Enterprises QN male right angle to type N female cable assembly product line contains 32 standard and custom products which use Flexible cable. QN male right angle to type N female assemblies are built using 4 unique coax cable types and 3 unique QN connectors. Our QN male right angle to type N female cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.

Pasternack QN male right angle to type N female cable assemblies are built with 4 different cable and connector combinations. Our customers may choose the QN male right angle to type N female cable assemblies with any combination of the following configurations: standard or custom length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity. Coax assemblies are 100% continuity tested and full RF testing and phase matching can be ordered.

The Pasternack Enterprises' facility certified to ISO 9001:2015 builds and ships QN male right angle to type N female cable assemblies the same day from the broadest, deepest inventory of microwave and RF parts available. Exceptional customer service and technical support are available to help our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant