In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

QN Male Right Angle to QN Male Cable Assemblies

Pasternack Enterprises QN male right angle to QN male cable assembly product line has 32 standard and custom configurations that use Flexible cable. QN male right angle to QN male assemblies are built using 4 different coax cable types and 3 different QN connectors. Our QN male right angle to QN male cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack QN male right angle to QN male cable assemblies are built with 4 unique connector and cable combinations. Customers can select the QN male right angle to QN male cable assemblies that have any of the following configurations: standard or custom length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity. Coaxial cable assemblies are 100% continuity tested and complete RF testing and phase matching can be ordered.


Our production facility certified to ISO 9001:2015 builds and ships QN male right angle to QN male cable assemblies the same day from the broadest, deepest inventory of RF and microwave part numbers available. Exceptional customer service and technical support are on hand to help you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant