Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

QN Male Right Angle to QN Male Cable Using PE-SR402FLJ Coax

Product ID: PE3W14083

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1QN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2QN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402FLJ
RF Cable TypePE-SR402FLJ
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


QN Male Right Angle Low PIM Connector Solder Attachment for PE-SR402AL, PE-SR402FL, PE-SR402FLJ, PE-SR402TN, RG402, IP68Formable PE-SR402FLJ Coax Cable with Tinned Copper Braid Outer Conductor and Black FEP JacketQN Male Connector Solder Attachment For PE-SR402AL, PE-SR402FL, RG402Data Icon
PE44604PE-SR402FLJPE44599KitBOM Datasheet

QN Male Right Angle to QN Male Cable Using PE-SR402FLJ Coax

PE3W14083 is a QN male right angle to QN male cable using PE-SR402FLJ coax. This Pasternack QN male right angle to QN male cable assembly uses a 50 Ohm QN for connector 1 and a 50 Ohm QN for connector 2. QN right angle to QN coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male QN right angle to male QN cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W14083 QN male right angle to QN male cable assembly is constructed with PE-SR402FLJ coax.