QN Male Right Angle Connector Crimp/Solder Attachment For RG214, RG225
Product ID:
PE44603
Pricing
| Quantity | Price |
| 1-24 | $73.89 |
| 25-49 | $70.20 |
| 50-99 | $66.50 |
| 100-249 | $63.55 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 3

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | QN |
| Connector Gender | Male |
| Impedance | 50 Ohm |
| Body Style | Right Angle |
| Attachment Method | Crimp/Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 11 GHz |
| Interface Type 1 | RG214 |
| Interface Type 2 | RG225 |
Description
QN Male Right Angle Connector Crimp/Solder Attachment For RG214, RG225
PE44603 QN male right angle coaxial connector has an interface type of RG214, RG225 and a 50 Ohm impedance. Pasternack QN male connector uses shield/contact crimp/solder as an attachment method. Our male QN right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 11 GHz.
The Pasternack right angle QN male coaxial connector has a PTFE dielectric type. The Pasternack QN coaxial connector has a brass body with tri-metal plating. This QN male right angle coaxial RF connector is RoHS and REACH compliant.
This Pasternack right angle male QN connector will ship the same day as purchased. Our QN right angle male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom QN connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table