Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

QN Male Right Angle to TNC Male Cable Using LMR-195 Coax

Product ID: PE3W03509
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1QN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-195
RF Cable TypeLMR-195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44601LMR-195TC-195-TM-XKitBOM Datasheet

QN Male Right Angle to TNC Male Cable Using LMR-195 Coax

PE3W03509 is a QN male right angle to TNC male cable using LMR-195 coax. This Pasternack QN male right angle to TNC male cable assembly uses a 50 Ohm QN for connector 1 and a 50 Ohm TNC for connector 2. QN right angle to TNC coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male QN right angle to male TNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W03509 QN male right angle to TNC male cable assembly is constructed with LMR-195 coax.

* LMR™ is a trademark of Times Microwave Systems.