Reverse Polarity SMA Plug Right Angle to Reverse Polarity BNC Plug Right Angle Low Loss Cable 24 Inch Length Using LMR-195 Coax
Product ID:
PE3W10794-24
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Pricing
| Quantity | Price |
| 1-24 | $161.99 |
| 25-49 | $153.89 |
| 50-99 | $145.79 |
| 100-249 | $139.31 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 166

Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications. |
| Connector 1 Series | SMA |
| Connector 1 Gender | Plug |
| Connector 1 Polarity | Reverse Polarity |
| Connector Angle 1 | Right Angle |
| Connector 1 Impedance | 50 Ohm |
| Connector 2 Series | BNC |
| Connector 2 Gender | Plug |
| Connector 2 Polarity | Reverse Polarity |
| Connector Angle 2 | Right Angle |
| Connector 2 Impedance | 50 Ohm |
| Connector 1 Body Material | Brass |
| Connector 1 Body Plating | Nickel |
| RF Cable Part Number | LMR-195 |
| RF Cable Type | LMR-195 |
| RF Cable Impedance | 50 Ohm |
| Length, Max | 24 inches |
Description
Reverse Polarity SMA Plug Right Angle to Reverse Polarity BNC Plug Right Angle Low Loss Cable 24 Inch Length Using LMR-195 Coax
Radio frequency assembly reverse polarity SMA plug right angle to reverse polarity BNC plug right angle low loss cable 24 inch length using LMR-195 coax from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, low loss, general use, etc. The Reverse polarity SMA plug right angle to reverse polarity BNC plug right angle low loss cable 24 inch length using LMR-195 coax, SMA cable like our other Pasternack coaxial cable assemblies, will ship the same day and any custom SMA to BNC cable assembly orders will ship same day as well.
Pasternack RF coax low loss cable assembly is built with right angle reverse polarity SMA cable connection on one end and right angle reverse polarity BNC cable connection on the other. Our low loss right angle reverse polarity SMA to right angle reverse polarity BNC cable assemblies have a plug gender on end 1 and plug on end 2. PE3W10794-24 can also be known as a low loss right angle reverse polarity SMA male to right angle reverse polarity BNC male cable assembly and will be shipped same-day as it is purchased.
Reverse polarity SMA male to reverse polarity BNC male cable assembly PE3W10794-24 is built with LMR-195 which is a flexible coax type. The Pasternack flexible reverse polarity SMA cable assembly is manufactured with right angle SMA to right angle BNC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this reverse polarity SMA right angle plug to reverse polarity BNC right angle plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W10794-24 can also be used in the other direction and will be right angle reverse polarity BNC plug to right angle reverse polarity SMA plug cable assembly if the opposite connectivity is required.
Low loss SMA reverse polarity right angle male to BNC reverse polarity right angle male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to BNC cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this reverse polarity SMA plug right angle to reverse polarity BNC plug right angle low loss cable 24 inch length using LMR-195 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table