Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA to BNC Cable Assemblies

Pasternack Enterprises SMA to BNC cable assembly product line is made up of 498 standard and custom products that use flexible or formable cable. SMA to BNC assemblies are manufactured with 22 different coaxial cable types and 19 different SMA connectors. Our SMA to BNC cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack SMA to BNC cable assemblies are manufactured with 69 different connector and cable combinations. Customers may select the SMA to BNC cable assemblies with any of the following characteristics: standard or custom length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, reverse polarity or standard polarity, right angle or straight connectors, and 50 Ohm impedance. Coaxial cable assemblies are 100% continuity tested and complete RF testing and phase matching can be ordered.


Our production facility certified to ISO 9001:2015 builds and ships SMA to BNC cable assemblies the same day from the deepest, broadest inventory of microwave and RF parts available. Excellent customer service and technical support are available to assist our customers with SMA BNC cable needs. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

1-20 of 1222 Results
Jump to
of 62
GO