Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male Right Angle to BNC Female Cable Assemblies

Pasternack Enterprises SMA male right angle to BNC female cable assembly product group is made up of 12 custom and standard designs using Flexible cable. SMA male right angle to BNC female assemblies are fabricated using 2 different cable types and 2 unique SMA connectors. Our SMA male right angle to BNC female cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack SMA male right angle to BNC female cable assemblies are built with 2 unique connector and cable combinations. You can choose the SMA male right angle to BNC female cable assemblies that have any combination of the following specifications: custom or standard length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity. Coaxial cable assemblies are 100% continuity tested and full RF testing and phase matching can be ordered.


Our production facility certified to ISO 9001:2015 ships SMA male right angle to BNC female cable assemblies the same day from the deepest, broadest inventory of microwave and RF components available. Exceptional technical support and customer service are on hand to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant