Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

Reverse Thread SMA Male Right Angle to Reverse Polarity N Female Cable Using LMR-195-FR Coax with HeatShrink

Product ID: PE3W14099/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Reverse Thread
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Reverse Polarity
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-195-FR
RF Cable TypeLMR-195-FR
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44187LMR-195-FRPE44476KitBOM Datasheet

Reverse Thread SMA Male Right Angle to Reverse Polarity N Female Cable Using LMR-195-FR Coax with HeatShrink

PE3W14099/HS is a reverse thread SMA male right angle to reverse polarity N female cable using LMR-195-FR coax. This Pasternack reverse thread SMA male right angle to reverse polarity N female cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm N for connector 2. SMA right angle to N coaxial cable assembly uses 90 degree right angle coax cable connector.

Our reverse thread male SMA right angle to reverse polarity female N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W14099/HS SMA reverse thread male right angle to N reverse polarity female cable assembly is constructed with LMR-195-FR coax.

* LMR™ is a trademark of Times Microwave Systems.