Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Reverse Thread SMA Male to SMC Plug Cable Using RG316-DS Coax with HeatShrink

Product ID: PE3C10004/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Reverse Thread
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMC
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


Reverse Thread SMA Male Connector Crimp/Solder Attachment for RG188-DS, RG316-DSFlexible RG316-DS Coax Cable Double Shielded with Tan FEP JacketSMC Plug Connector Crimp/Solder Attachment for RG188-DS, RG316-DSData Icon
PE45165RG316-DSPE45155KitBOM Datasheet

Reverse Thread SMA Male to SMC Plug Cable Using RG316-DS Coax with HeatShrink

PE3C10004/HS is a reverse thread SMA male to SMC plug cable using RG316-DS coax. This Pasternack reverse thread SMA male to SMC plug cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SMC for connector 2.

Our reverse thread male SMA to plug SMC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C10004/HS SMA reverse thread male to SMC plug cable assembly is constructed with RG316-DS coax.