Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA to SMC Cable Assemblies

Pasternack Enterprises SMA to SMC cable assembly product portfolio contains 216 standard and custom cable assemblies using flexible coax cable. SMA to SMC assemblies are manufactured with 12 different coax cable types and 5 unique SMA connectors. Our SMA to SMC cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack SMA to SMC cable assemblies are available with 24 different connector and cable combinations. Customers can select the SMA to SMC cable assemblies with any of the following configurations: custom or standard length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity, straight connectors, and 50 Ohm impedance. Coaxial cable assemblies are 100% continuity tested and complete RF testing and phase matching can be ordered.


Pasternack Enterprises' facility certified to ISO 9001:2015 ships SMA to SMC cable assemblies the same day from the broadest, deepest inventory of microwave and RF parts on hand. Excellent customer service and technical support are available to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

1-20 of 163 Results
Jump to
of 9
GO