Rubber Duck Portable Dual Band Antenna Operates From 2.4 to 5.825 GHz With a Nominal 2 dBi Gain Reverse Polarity SMA Male Input Connector
Product ID:
PE51080
Pricing
| Quantity | Price |
| 1-24 | $48.59 |
| 25-49 | $46.16 |
| 50-99 | $43.73 |
| 100-249 | $41.79 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 212

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Antenna Type | Portable |
| Polarization | Vertical |
| Minimum Frequency | 2.4 GHz |
| Maximum Frequency | 5.825 GHz |
| Connector 1 Polarity | Reverse Polarity |
| Connector Series | SMA |
| Connector Gender | Male |
| Impedance | 50 Ohm |
| Nominal Gain | 2 dB |
| Maximum Input VSWR | 2:1 |
Description
Rubber Duck Portable Dual Band Antenna Operates From 2.4 to 5.825 GHz With a Nominal 2 dBi Gain Reverse Polarity SMA Male Input Connector
Rubber duck portable antenna PE51080 from Pasternack (also known as a rubber duck antenna) is part of our extensive in-stock omni-directional radio antenna selection. This dual band rubber duck portable antenna has a frequency range of 2.4 GHz to 2.5 GHz, 4.9 GHz to 5.825 GHz and a 2 nominal dBi gain. Our portable rubber duck antenna uses reverse polarity SMA male connector and is rated for 0 Watts input.
PE51080 rubber duck portable radio antenna is one of over 40,000 RF, microwave and millimeter wave components supplied from Pasternack. Our portable rubber duck aerial can be bought and shipped worldwide the same-day as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table