SC Male to HN Male Cable Using RG218 Coax
Product ID:
PE3W03839
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | SC |
| Connector Gender 1 | Male |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | HN |
| Connector Gender 2 | Male |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | RG218/U |
| RF Cable Type | RG218 |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE4977 | RG218/U | PE4476 | KitBOM Datasheet |
|---|
SC Male to HN Male Cable Using RG218 Coax
PE3W03839 is a SC male to HN male cable using RG218 coax. This Pasternack SC male to HN male cable assembly uses a 50 Ohm SC for connector 1 and a 50 Ohm HN for connector 2.
Our male SC to male HN cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W03839 SC male to HN male cable assembly is constructed with RG218 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table