Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

SC Male Right Angle to HN Male Right Angle Cable Using RG8 Coax with 180 Deg. Clock

Product ID: PE3W06757/PH180

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2HN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG8A/U
RF Cable TypeRG8
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4979RG8A/UPE4230KitBOM Datasheet

SC Male Right Angle to HN Male Right Angle Cable Using RG8 Coax with 180 Deg. Clock

PE3W06757/PH180 is a SC male right angle to HN male right angle cable using RG8 coax. This Pasternack SC male right angle to HN male right angle cable assembly uses a 50 Ohm SC for connector 1 and a 50 Ohm HN for connector 2. SC right angle to HN right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male SC right angle to male HN right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W06757/PH180 SC male right angle to HN male right angle cable assembly is constructed with RG8 coax.