Semirigid Coax Cable 0.118 Diameter With Copper Outer Conductor
Product ID:
PE-118SR
Pricing
| Quantity (Feet) | Price |
| 1-24 | $73.89 |
| 25-49 | $70.20 |
| 50-99 | $66.50 |
| 100-249 | $63.55 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable
(i.e. inputing 10 indicates a 10 foot section),
Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable
(i.e. inputing 10 indicates a 10 foot section),
Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Generic Name | 118 Semi-rigid |
| Flex Type | Semi-Rigid |
| Impedance | 50 Ohm |
| Dielectric Type | PTFE (LD) |
| No. of Shields | 1 |
| Attenuation at 1 Ghz. | 12.5 dB |
| Power, Max at 1 Ghz. | 500 Watts |
| Frequency, Max | 46 GHz |
| Max Operating Temperature | 200 deg C |
| Center Conductor Type | Solid |
| Inner Conductor, Number of Strands | 1 |
| Minimum Bend Radius, One Time | 0.4 in |
| Coax Type | Coax |
Description
Semirigid Coax Cable 0.118 Diameter With Copper Outer Conductor
PE-118SR part number from Pasternack is a 118 Semi-rigid coax cable that is semi-rigid. Pasternack PE-118SR semi-rigid coax cable is 50 Ohm and has a PTFE (LD) dielectric.PE-118SR coax has a shield count of 1 and the maximum frequency for this Pasternack cable is 46 GHz. PE-118SR coax cable has an attenuation at 1 GHz of 12.5 dB and a maximum power of 500 watts at 1 GHz.
Pasternack 118 Semi-rigid coax cables are part of over 40,000 RF, microwave and millimeter wave components. PE-118SR cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using PE-118SR or other coax can be built and shipped same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table