Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

75 Ohm 141 Semi-rigid Coax Cable with Copper Outer Conductor

Product ID: PE-SR402-75
Product discontinued when current inventory is depleted.
Replaced with PE-SR402-75-BULK.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Generic Name141 Semi-rigid
Flex TypeSemi-Rigid
Impedance75 Ohm
Dielectric TypePTFE
No. of Shields1
Attenuation at 1 Ghz.12.5 dB
Power, Max at 1 Ghz.280 Watts
Frequency, Max36 GHz
Max Operating Temperature200 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, One Time0.1 in
Coax TypeCoax

Description

75 Ohm 141 Semi-rigid Coax Cable with Copper Outer Conductor

PE-SR402-75 part number from Pasternack is a 141 Semi-rigid coax cable that is semi-rigid. Pasternack PE-SR402-75 semi-rigid coax cable is 75 Ohm and has a PTFE dielectric.PE-SR402-75 coax has a shield count of 1 and the maximum frequency for this Pasternack cable is 36 GHz. PE-SR402-75 coax cable has an attenuation at 1 GHz of 12.5 dB and a maximum power of 280 watts at 1 GHz.

Pasternack 141 Semi-rigid coax cables are part of over 40,000 RF, microwave and millimeter wave components. PE-SR402-75 cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using PE-SR402-75 or other coax can be built and shipped same day as well.