Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

250 Semi-rigid Coax Cable with Tinned Aluminum Outer Conductor

Product ID: PE-SR401AL
Product discontinued.
Replaced with PE-SR401AL-STRAIGHT.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Generic Name250 Semi-rigid
Flex TypeSemi-Rigid
Impedance50 Ohm
Dielectric TypePTFE
Velocity of Propagation69.5 %
No. of Shields1
Attenuation at 1 Ghz.7.5 dB
Power, Max at 1 Ghz.661 Watts
Frequency, Max18 GHz
Max Operating Temperature100 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, Repeated0.75 in
Coax TypeCoax

Description

250 Semi-rigid Coax Cable with Tinned Aluminum Outer Conductor

PE-SR401AL part number from Pasternack is a 250 Semi-rigid coax cable that is semi-rigid. Pasternack PE-SR401AL semi-rigid coax cable is 50 Ohm and has a PTFE dielectric.PE-SR401AL coax has a shield count of 1 and the maximum frequency for this Pasternack cable is 18 GHz. PE-SR401AL coax cable has an attenuation at 1 GHz of 7.5 dB and a maximum power of 661 watts at 1 GHz.

Pasternack 250 Semi-rigid coax cables are part of over 40,000 RF, microwave and millimeter wave components. PE-SR401AL cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using PE-SR401AL or other coax can be built and shipped same day as well.