Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SHV Jack Bulkhead to Banana Plug Cable Using RG141 Coax

Product ID: PE3W00311

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SHV
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2Banana
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 20 Ohm
RF Cable Part NumberRG141A/U
RF Cable TypeRG141
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SHV Jack Bulkhead Connector Clamp/Solder Attachment For RG58, RG55, RG141, RG142, RG223, RG400, .480 inch D HoleDouble Banana Plug Connector Crimp/Solder Attachment for PE-C195, PE-P195, RG58, RG141, RG303, LMR-195, .195 inchData Icon
PE44080RG141A/UPE4301KitBOM Datasheet

SHV Jack Bulkhead to Banana Plug Cable Using RG141

PE3W00311 is a SHV jack bulkhead to Banana plug cable using RG141 coax. This Pasternack SHV jack bulkhead to Banana plug cable assembly uses a 50 Ohm SHV for connector 1 and a 0 Ohm Banana for connector 2.

Our jack SHV bulkhead to plug Banana cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W00311 SHV jack bulkhead to Banana plug cable assembly is constructed with RG141 coax.