Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SHV Jack Bulkhead to Banana Plug Cable Using RG142 Coax with HeatShrink

Product ID: PE37821/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SHV
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2Banana
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
RF Cable Part NumberRG142B/U
RF Cable TypeRG142
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SHV Jack Bulkhead Connector Clamp/Solder Attachment For RG58, RG55, RG141, RG142, RG223, RG400, .480 inch D HoleBanana Plug Connector Crimp/Solder Attachment for RG55, RG142, RG223, RG400Data Icon
PE44080RG142B/UPE4089KitBOM Datasheet

SHV Jack Bulkhead to Banana Plug Cable Using RG142 Coax with HeatShrink

PE37821/HS is a SHV jack bulkhead to Banana plug cable using RG142 coax. This Pasternack SHV jack bulkhead to Banana plug cable assembly uses a 50 Ohm SHV for connector 1 and a Banana for connector 2.

Our jack SHV bulkhead to plug Banana cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE37821/HS SHV jack bulkhead to Banana plug cable assembly is constructed with RG142 coax.