Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

SHV Jack Bulkhead to Banana Plug Cable Using 53 Ohm RG55 Coax

Product ID: PE3W08087

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SHV
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2Banana
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
RF Cable Part NumberRG55B/U
RF Cable TypeRG55
RF Cable Impedance53 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44080RG55B/UPE4089KitBOM Datasheet

SHV Jack Bulkhead to Banana Plug Cable Using 53 Ohm RG55 Coax

PE3W08087 is a SHV jack bulkhead to Banana plug cable using RG55 coax. This Pasternack SHV jack bulkhead to Banana plug cable assembly uses a 50 Ohm SHV for connector 1 and a Banana for connector 2.

Our jack SHV bulkhead to plug Banana cable assembly uses a flexible cable type that is 53 Ohm. Pasternack PE3W08087 SHV jack bulkhead to Banana plug cable assembly is constructed with RG55 coax.