Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

SHV Plug Right Angle to SHV Jack Bulkhead Cable Using 75 Ohm RG59 Coax

Product ID: PE3W15960

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SHV
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SHV
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG59B/U
RF Cable TypeRG59
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45847RG59B/UPE45857KitBOM Datasheet

SHV Plug Right Angle to SHV Jack Bulkhead Cable Using 75 Ohm RG59 Coax

PE3W15960 is a SHV plug right angle to SHV jack bulkhead cable using RG59 coax. This Pasternack SHV plug right angle to SHV jack bulkhead cable assembly uses a 50 Ohm SHV for connector 1 and a 50 Ohm SHV for connector 2. SHV right angle to SHV coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug SHV right angle to jack SHV bulkhead cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W15960 SHV plug right angle to SHV jack bulkhead cable assembly is constructed with RG59 coax.