Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

SHV Plug to SMA Male Right Angle Cable Using RG223 Coax , LF Solder

Product ID: PE3W09441LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SHV
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG223/U
RF Cable TypeRG223
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4497RG223/UPE4002KitBOM Datasheet

SHV Plug to SMA Male Right Angle Cable Using RG223 Coax, LF Solder

PE3W09441LF is a SHV plug to SMA male right angle cable using RG223 coax. This Pasternack SHV plug to SMA male right angle cable assembly uses a 50 Ohm SHV for connector 1 and a 50 Ohm SMA for connector 2. SHV to SMA right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug SHV to male SMA right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W09441LF SHV plug to SMA male right angle cable assembly is constructed with RG223 coax.