To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

10 dBi Omni Antenna 1.71-2.7 GHz, N Type Female Fiberglass Radome, 2.3:1 Max VSWR

Product ID: PE51OM1043

Pricing

QuantityPrice
1-9$118.79
10-24$114.04
25-99$109.29
100-249$104.54
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Antenna TypeOmni
PolarizationVertical
Minimum Frequency1.71 GHz
Maximum Frequency2.7 GHz
Connector 1 PolarityStandard
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Maximum Input VSWR2.3:1

Description

10 dBi Omni Antenna 1,710-2,700 MHz N Type Female Connector

Pasternack’s PE51OM1043 is a high performance 5G / LTE outdoor omni directional proline antenna specifically designed for cellular networks, is in stock at our production facility certified to ISO 9001:2015 that ship same day internationally. The 10 dBi omni Antenna operates within a range of 1.71 GHz-2.7 GHz and comes with N Type female Connector which is ideal for 5G, LTE, CDMA, LPWAN/IoT/M2M applications including LoRA, LTE-M, and NB-IOT. Manufactured to the highest international standards, our commercial grade, vertical polarized omni antenna with heavy duty steel mast mounting brackets and a lightweight fiberglass radome is ideally suited for all weather operation.

Pasternack's type N connectorized PE51OM1043 antenna has a horizontal HPBW tolerance of 360 Degrees and vertical HPBW tolerance of 12 Degrees with 50 Watts max input power. The single band proline omni directional antenna has a type N female standard polarity threaded connector, gain nominal of 10 dBi gain and can be used to broadcast cellular LTE signals. The model PE51OM1043 designed specifically for the outdoors has an operational temperature between -40° to 70° deg C, and can withstand a wind velocity of up to 124.27 MPH.

Ideal for point to multipoint use in large open areas such as base station installations or large campuses the antenna has an impedance of 50 Ohms and max input power of 50 Watts. The mounting pole diameter is between 1.18in - 2.36in, and operates on the 1800 MHz, 1900 MHz, 2100 MHz, 2600 MHz cellular band. Pasternack’s PE51OM1043 with gray colored fiberglass Radome has passed through a rigorous Quality Management System (QMS) and comes from a facility certified to ISO 9001:2015. The part number PE51OM1043 is a omni directional proline series antenna with a single band type and has a 10 dBi gain nominal.

The included mounting bracket and hardware for this single band omni antenna with fiberglass radome, makes it very easy to install. The proline omni directional 1800 MHz, 1900 MHz, 2100 MHz, 2600 MHz band antenna with vertical polarization eliminates the need to purchase different antennas for each frequency. Pasternack's experts on high performance 5G / LTE outdoor antennas are on hand to assist you with any inquiries on 10 dBi proline omni directional 1.71 GHz-2.7 GHz N Type female connector antennas. Order our LTE outdoor omni directional proline antenna PE51OM1043, 7 days a week, 24 hours a day using our on-line ordering system with no MOQs (minimum order quantity) and same-day shipping via UPS or FedEx.