Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Slide-On BMA Jack Right Angle 2 Hole Flange to BNC Male Cable Using Tinned RG402 Coax with HeatShrink, LF Solder

Product ID: PE3W17576LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BMA
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 12 Hole Flange
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402TN
RF Cable TypeRG402 Tinned
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


BMA Jack Right Angle Slide-On Connector Solder Attachment 2 Hole Flange Mount for RG402, PE-SR402AL, PE-SR402FL, PE-SR402FLJ, PE-SR402TNRG402 Tinned Coax Cable with Tinned Copper Outer ConductorBNC Male Connector Clamp/Solder Attachment For PE-SR402AL, PE-SR402FL, RG402Data Icon
PE45329PE-SR402TNPE4206KitBOM Datasheet

Slide-On BMA Jack Right Angle 2 Hole Flange to BNC Male Cable Using Tinned RG402 Coax with HeatShrink, LF Solder

PE3W17576LF/HS is a BMA jack right angle 2 hole flange to BNC male cable using RG402 Tinned coax. This Pasternack BMA jack right angle 2 hole flange to BNC male cable assembly uses a 50 Ohm BMA for connector 1 and a 50 Ohm BNC for connector 2. BMA right angle to BNC coaxial cable assembly uses 90 degree right angle coax cable connector.

Our jack BMA right angle 2 hole flange to male BNC cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W17576LF/HS BMA jack right angle 2 hole flange to BNC male cable assembly is constructed with RG402 Tinned coax.