Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Directional Couplers

Pasternack SMA directional couplers are passive devices that couple part of the transmission power in a transmission line. Our SMA directional couplers provide the bandwidth, high directivity and high power that designers need for their most demanding applications. SMA couplers often use two transmission lines set close together so that energy passing through one is coupled to the other. Many Pasternack SMA couplers are RoHS and REACH compliant.


SMA directional couplers from Pasternack are available with 6 dB, 10 dB, 16 dB, 20 dB and 30 dB coupling values. Power ratings for the Pasternack SMA directional RF couplers range from 25 Watts to 50 Watts. Frequency ratings for our directional SMA couplers range from 1 GHz to 18 GHz.


Pasternack's facility in Irvine, Ca. certified to ISO 9001:2015 ships all SMA directional couplers the same day from the broadest, deepest inventory of microwave and RF part numbers on hand. Exceptional technical support and customer service are available to support you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Frequency Band

Max Power (Watts)

Coupling (dB)

 

81-100 of 103 Results
Jump to
of 6
GO